??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-127-05/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS C-127-05/L
VERF
Availability
Available
BC
Order code
BIS0017
TC
Product identifier
BIS C-127-05/L
PX
Product view
41922_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.040 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = 53 x 4.8 x 85 mm, User data, read/write = 1023 Byte, Memory type = EEPROM, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -20...60 °C, Ambient temperature = 0...60 °C, Housing material = ABS, IP rating = IP65, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.